Automation & Control
VH 300 Mechanical Interlock Unit
Out of stock
Product Id
SK829071-B
Mechanical interlock for two horizontally mounted contactors designed to prevent one of the contactors from closing while the other contactor is closed
More about VH 300 Mechanical Interlock Unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | EK Contactors |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 10 ampere |
Rated Operational Current DC-13 (Ie) | (125 V) 1.8 ampere |
Rated Operational Current AC-15 (Ie) | (220 / 240 V) 6 ampere |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere |
Package Width | 586 millimetre |
Package Length | 62 millimetre |
Package Height | 295 millimetre |
Invoice Description | VH 300 Mechanical Interlock Unit |
Product Range | EK Contactors |
Package Gross Weight | 0.28 kilogram |
Extended Product Type | VH 300 |
Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Write Your Own Review