Automation & Control
HK-11 Auxiliary Contact
Out of stock
Product Id
1SAM101901R0001
HK-11 Aux.-contact 1NO+1NC
More about HK-11 Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.365 kilogram |
| Package Height | 105 millimetre |
| Package Length | 79 millimetre |
| Package Width | 210 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | 400 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | HK-11 Aux.-contact 1NO+1NC |
| Extended Product Type | HK-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


