Automation & Control
UA1-230 Undervoltage Release
Out of stock
Product Id
1SAM201904R1005
UA1-230 Undervoltage release 230 V 50 Hz / 240 V 60 Hz
More about UA1-230 Undervoltage Release
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.11 kilogram |
| Package Height | 80 millimetre |
| Package Length | 25 millimetre |
| Package Width | 93 millimetre |
| Rated Insulation Voltage (Ui) | 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | UA1-230 Undervoltage release 230 V 50 Hz / 240 V 60 Hz |
| Extended Product Type | UA1-230 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


