Automation & Control

MSAH1 Shaft Supporter

₹646.40
    - +
    More Offers available from 7 sellers starting at INR. 646.40
    Product Id
    1SAM201909R1021
    Sold and delivered by System Controls and Switchgears
    MSAH1 Shaft Supporter suitable for MS116, MS132/MO132

    More about MSAH1 Shaft Supporter

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMO-MS
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight0.04 kilogram
    Package Height220 millimetre
    Package Length90 millimetre
    Package Width150 millimetre
    Invoice DescriptionMSAH1 Shaft Supporter suitable for MS116, MS132/MO132
    Extended Product TypeMSAH1
    Total GST Percentage18.00
    HSN Number39269097
    All Offers
    SellerQtyPriceLanding Price
    System Controls and Switchgears
    94.8% of 100
    94.8% positive evaluations
    ₹646.40
    + ₹70.00 shipping
      EBASCO MARKETING
      98.6% of 100
      98.6% positive evaluations
      ₹627.00
      + ₹100.00 shipping
        Paramount Industrial Corporation
        97% of 100
        97% positive evaluations
        ₹646.00
        + ₹100.00 shipping
          Prakash Electrical Enterprises Pvt. Ltd.
          91.6% of 100
          91.6% positive evaluations
          ₹626.82
          + ₹120.00 shipping
            PIGEON AGENCY
            97.4% of 100
            97.4% positive evaluations
            ₹665.99
            + ₹100.00 shipping
              Micronova Impex Pvt Ltd
              92.6% of 100
              92.6% positive evaluations
              ₹764.00
              + ₹50.00 shipping
                Vashi Integrated Solutions Limited
                98% of 100
                98% positive evaluations
                ₹770.00
                + ₹70.00 shipping
                  No files available to download.
                  Download
                  All Offers
                  SellerQtyPriceLanding Price
                  System Controls and Switchgears
                  94.8% of 100
                  94.8% positive evaluations
                  ₹646.40
                  + ₹70.00 shipping
                    EBASCO MARKETING
                    98.6% of 100
                    98.6% positive evaluations
                    ₹627.00
                    + ₹100.00 shipping
                      Paramount Industrial Corporation
                      97% of 100
                      97% positive evaluations
                      ₹646.00
                      + ₹100.00 shipping
                        Prakash Electrical Enterprises Pvt. Ltd.
                        91.6% of 100
                        91.6% positive evaluations
                        ₹626.82
                        + ₹120.00 shipping
                          PIGEON AGENCY
                          97.4% of 100
                          97.4% positive evaluations
                          ₹665.99
                          + ₹100.00 shipping
                            Micronova Impex Pvt Ltd
                            92.6% of 100
                            92.6% positive evaluations
                            ₹764.00
                            + ₹50.00 shipping
                              Vashi Integrated Solutions Limited
                              98% of 100
                              98% positive evaluations
                              ₹770.00
                              + ₹70.00 shipping
                                Write Your Own Review
                                You're reviewing:MSAH1 Shaft Supporter
                                Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.