Automation & Control
AA1-24 Shunt Trip
Product Id
1SAM201910R1001
AA1-24 Shunt Trip 20-24V
More about AA1-24 Shunt Trip
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 690 volt |
Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC |
Terminal Type | Screw Terminals |
Mounting Type | Side Mounting |
Package Gross Weight | 0.11 kilogram |
Product Range | MO-MS |
Invoice Description | AA1-24 Shunt Trip 20-24V |
Package Height | 80 millimetre |
Package Length | 25 millimetre |
Package Width | 93 millimetre |
Extended Product Type | AA1-24 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review