Automation & Control
PS1-4-1-100 Busbar
₹850.00
+ ₹50.00 shipping
Product Id
1SAM201916R1114
PS1-4-1-100 3-phase busbar for 4 MS116 /MS132 with 1 HK/SK, Ie=100A
More about PS1-4-1-100 Busbar
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MS |
Rated Operational Voltage | 690 volt AC |
Package Gross Weight | 1.397 kilogram |
Product Range | MO-MS |
Invoice Description | PS1-4-1-100 3-phase busbar for 4 MS116 /MS132 with 1 HK/SK, Ie=100A |
Package Height | 60 millimetre |
Package Length | 179 millimetre |
Package Width | 80 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | PS1-4-1-100 |
Rated Short-time Withstand Current (Icw) | 100 kiloampere |
Rated Operational Current (Ie) | 100A |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹850.00
+ ₹50.00 shipping
|
|
UL Certificate | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹850.00
+ ₹50.00 shipping
|
|
Write Your Own Review