Automation & Control
MS116-4.0 Manual Motor Starter
₹2,778.00
Product Id
1SAM250000R1008
The MS116-4.0 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 4.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.
More about MS116-4.0 Manual Motor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Current (In) | 4A |
| Rated Operational Current (Ie) | 4A |
| Ambient Air Temperature | Around the Enclosure 0 ... +40 degree Celsius, Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (200 V AC) Three Phase 4 ampere, (208 V AC) Three Phase 4 ampere, (220 ... 240 V AC) Three Phase 4 ampere, (440 ... 480 V AC) Three Phase 4 ampere, (550 ... 600 V AC) Three Phase 3.9 ampere |
| General Use Rating UL/CSA | (600 V AC) 4 ampere |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.28 kilogram |
| Package Height | 50 millimetre |
| Package Length | 95 millimetre |
| Package Width | 92 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (440 V AC) 6 kiloampere, (500 V AC) 6 kiloampere, (690 V AC) 2 kiloampere |
| Terminal Type | Screw Terminals |
| Invoice Description | MS116-4.0 Manual Motor Starter Trip class 10A, 2.5 ... 4.0A |
| Extended Product Type | MS116-4.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,778.00 + ₹80.00 shipping | ||||
| ₹2,779.00 + ₹100.00 shipping | ||||
| ₹2,780.00 + ₹100.00 shipping | ||||
| ₹2,779.14 + ₹120.00 shipping | ||||
| ₹2,866.00 + ₹100.00 shipping | ||||
| ₹2,952.83 + ₹100.00 shipping | ||||
| ₹2,952.83 + ₹150.00 shipping |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,778.00 + ₹80.00 shipping | ||||
| ₹2,779.00 + ₹100.00 shipping | ||||
| ₹2,780.00 + ₹100.00 shipping | ||||
| ₹2,779.14 + ₹120.00 shipping | ||||
| ₹2,866.00 + ₹100.00 shipping | ||||
| ₹2,952.83 + ₹100.00 shipping | ||||
| ₹2,952.83 + ₹150.00 shipping |
Write Your Own Review


