Automation & Control
HKS4-20 Auxiliary Contact
Product Id
1SAM401902R1002
HKS4-20 Auxiliary contact 2NO
More about HKS4-20 Auxiliary Contact
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 690 volt |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
Number of Aux Contacts NO | 2 |
Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC |
Rated Operational Voltage | 690 volt, Main Circuit 690 volt |
Mounting Type | Side Mounting |
Package Gross Weight | 0.046 kilogram |
Product Range | MO-MS |
Invoice Description | HKS4-20 Auxiliary contact 2NO |
Package Height | 100 millimetre |
Package Length | 84 millimetre |
Package Width | 37 millimetre |
Max Operating Voltage UL/CSA | Auxiliary Circuit 600 volt AC / DC |
Extended Product Type | HKS4-20 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
UL Certificate | Click Here |
---|
Write Your Own Review