Automation & Control
HKS4-02 Auxiliary Contact
Out of stock
Product Id
1SAM401902R1003
HKS4-02 Auxiliary contact 2NC
More about HKS4-02 Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NC | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Auxiliary Circuit 600 volt AC / DC |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 100 millimetre |
| Package Length | 84 millimetre |
| Package Width | 37 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | 690 volt, Main Circuit 690 volt |
| Invoice Description | HKS4-02 Auxiliary contact 2NC |
| Extended Product Type | HKS4-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


