Automation & Control
UA4-24 Undervoltage Release
Out of stock
Product Id
1SAM401905R1004
UA4-24 Undervoltage release
More about UA4-24 Undervoltage Release
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Package Gross Weight | 0.134 kilogram |
| Package Height | 100 millimetre |
| Package Length | 84 millimetre |
| Package Width | 37 millimetre |
| Rated Frequency (f) | 50 hertz |
| Invoice Description | UA4-24 Undervoltage release |
| Extended Product Type | UA4-24 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


