Automation & Control
AA4-24 Shunt Trip
Out of stock
Product Id
1SAM401907R1001
AA4-24 Shunt release
More about AA4-24 Shunt Trip
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.137 kilogram |
| Package Height | 100 millimetre |
| Package Length | 84 millimetre |
| Package Width | 37 millimetre |
| Invoice Description | AA4-24 Shunt release |
| Extended Product Type | AA4-24 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


