Automation & Control
MS165-42 Manual Motor Starter
₹11,819.00
Product Id
1SAM451000R1015
MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These
are suitable throughout the MS116/MS132/MS165 range.
More about MS165-42 Manual Motor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Current (In) | 42A |
| Rated Operational Current (Ie) | 42A |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Operation Compensated -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (200 V AC) Three Phase 32.2 ampere, (208 V AC) Three Phase 30.8 ampere, (220 ... 240 V AC) Three Phase 42 ampere, (440 ... 480 V AC) Three Phase 40 ampere, (550 ... 600 V AC) Three Phase 41 ampere |
| General Use Rating UL/CSA | (600 V AC) 42 ampere |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 155 millimetre |
| Package Length | 155 millimetre |
| Package Width | 78 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC/Main Circuit 250 volt DC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 50 kiloampere, (250 V DC) 3 Poles in Series 100 kiloampere, (400 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 30 kiloampere, (690 V AC) 10 kiloampere |
| Terminal Type | Screw Terminals |
| Invoice Description | MS165-42 Manual motor starter Trip class 10, 30 - 42 A |
| Extended Product Type | MS165-42 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,819.00 Free delivery | ||||
| ₹11,818.29 + <span class="price">₹70.00</span> shipping | ||||
| ₹12,176.42 Free delivery | ||||
| ₹12,176.42 + <span class="price">₹150.00</span> shipping | ||||
| ₹13,752.00 Free delivery | ||||
| ₹14,612.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹20,682.00 + <span class="price">₹250.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,819.00 Free delivery | ||||
| ₹11,818.29 + <span class="price">₹70.00</span> shipping | ||||
| ₹12,176.42 Free delivery | ||||
| ₹12,176.42 + <span class="price">₹150.00</span> shipping | ||||
| ₹13,752.00 Free delivery | ||||
| ₹14,612.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹20,682.00 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


