Switches & Sockets
RJ45 CAT 6 Computer Data Socket, Tvisha Antibacterial - 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1645
1SYK100001A1645 ITM1RJ45 BL AB RJ 45 Jack CAT 6
More about RJ45 CAT 6 Computer Data Socket, Tvisha Antibacterial - 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 46.5 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 46.5 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1645 |
| Extended Product Type | Computer data socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review



