Switches & Sockets
N2224 AN - Electronic door bell 230Vac - 2M - Anthracite
Out of stock
Product Id
2CLA222400N1802
Color: Anthracite.
Rated voltage: 230 Vac / 50-60 Hz
4 melodies available
Acoustic power at 1 meter with cover plate: 72 dB
Size: 2 modules.
More about N2224 AN - Electronic door bell 230Vac - 2M - Anthracite
| MRP (Indian Rupees) | 13223 |
|---|---|
| Degree of Protection | IP20 |
| Current Type | AC |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.122 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | N2224 AN - Electronic door bell 230Vac - 2M - Anthracite |
| Extended Product Type | N2224 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


