-
N2224 PL - Electronic door bell 230Vac - 2M - Silver2CLA222400N1302₹8,827.13Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn MoreAMD24144-AN Electronic bell2CLA622400N1801Out of stockRated voltage: 230 Vac / 50-60 Hz. 4 melodies available. Acoustic power at 1 meter with cover plate: 72 dB. Combination with frames AMD5144-XX & 5244-XX Learn MoreN2224 AN - Electronic door bell 230Vac - 2M - Anthracite2CLA222400N1802Out of stockColor: Anthracite. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn MoreN2224 BL - Electronic door bell 230Vac - 2M - White2CLA222400N1102Out of stockColor: White. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
Include Out of Stock
Product Range
Number Of Modules
Width in Number of Modular Spacings
Menu Category
Compatibility
Signal System