Switches & Sockets
AMD24144-AN Modular Electronic Bell - 2M - AN
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA622400N1801
Rated voltage: 230 Vac / 50-60 Hz.
4 melodies available.
Acoustic power at 1 meter with cover plate: 72 dB.
Combination with frames AMD5144-XX & 5244-XX
More about AMD24144-AN Modular Electronic Bell - 2M - AN
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Current Type | AC |
Rated Voltage (Ur) | 230 volt |
Material | Thermoplastic |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | AMD24144-AN - Modular Electronic Bell - 2M - AN |
Product Range | Millenium |
Package Gross Weight | 0.3 kilogram |
Mounting Type | Flush mounted (plaster) |
Housing Material | Plastic |
Function | Electronic bell |
Extended Product Type | AMD24144-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review