Switches & Sockets
DP Switch with LED Indicator, Tvisha Antibacterial - 20A 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1608
1SYK100001A1608 ITS1201L BL AB 20A DP Switch 1 way with Ind.
More about DP Switch with LED Indicator, Tvisha Antibacterial - 20A 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 33.4 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 46.2 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1608 |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review





