Switches & Sockets
Mega Switch with LED Indicator, Tvisha Antibacterial - 6A 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1610
1SYK100001A1610 ITS2062L BL AB 6A 2 way Mega Switch with Ind
More about Mega Switch with LED Indicator, Tvisha Antibacterial - 6A 2Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha Antibacterial |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 37.6 mm |
Package Length | 41 mm |
Package Height | 49.5 mm |
Invoice Description | 1SYK100001A1610 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 43.15 gram |
Extended Product Type | Switch |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review