Switches & Sockets
DP Switch with LED Indicator, Tvisha Antibacterial - 32A 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1612
1SYK100001A1612 ITS2321L BL AB 32A 1 Way DP Mega Switch with Ind.
More about DP Switch with LED Indicator, Tvisha Antibacterial - 32A 2Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Compatibility | Tvisha Antibacterial |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Package Width | 37.6 mm |
| Package Length | 41 mm |
| Package Height | 49.5 mm |
| Invoice Description | 1SYK100001A1612 |
| Product Range | Tvisha Antibacterial |
| Package Gross Weight | 51 gram |
| Extended Product Type | Switch |
| Color | Tvisha White |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
Write Your Own Review





