Switches & Sockets
Socket, Tvisha Antibacterial - 6/20A 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1624
1SYK100001A1624 ITK20620 BL AB 6/20A Socket
More about Socket, Tvisha Antibacterial - 6/20A 2Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha Antibacterial |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 31.5 mm |
Package Length | 41 mm |
Package Height | 50.1 mm |
Invoice Description | 1SYK100001A1624 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 35 gram |
Extended Product Type | Socket outlet |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Write Your Own Review