Switches & Sockets
Switch, Tvisha - 16A 1 Way 1Module (Tvisha White)
₹62.84
Product Id
1SYK100001A1506
1SYK100001A1506 ITS11610 BL 16A 1 way switch
More about Switch, Tvisha - 16A 1 Way 1Module (Tvisha White)
| MRP (Indian Rupees) | 329 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 16.7 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 35.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1506 ITS11610 BL 16A 1 way switch |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹62.84 Free delivery | ||||
| ₹105.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹85.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹89.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹108.70 + <span class="price">₹120.00</span> shipping | ||||
| ₹78.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹95.11 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹62.84 Free delivery | ||||
| ₹105.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹85.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹89.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹108.70 + <span class="price">₹120.00</span> shipping | ||||
| ₹78.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹95.11 + <span class="price">₹300.00</span> shipping |
Write Your Own Review







