Switches & Sockets
TV Socket, Tvisha - 1Module (Tvisha White)
₹46.37
Product Id
1SYK100001A1546
1SYK100001A1546 ITM1TVSK BL TV Socket
More about TV Socket, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 314 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 19 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 26.6 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1546 ITM1TVSK BL TV Socket |
| Extended Product Type | TV Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.37 Free delivery | ||||
| ₹92.40 Free delivery | ||||
| ₹73.99 + <span class="price">₹100.00</span> shipping | ||||
| ₹106.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹81.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹94.16 + <span class="price">₹120.00</span> shipping | ||||
| ₹80.84 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.37 Free delivery | ||||
| ₹92.40 Free delivery | ||||
| ₹73.99 + <span class="price">₹100.00</span> shipping | ||||
| ₹106.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹81.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹94.16 + <span class="price">₹120.00</span> shipping | ||||
| ₹80.84 + <span class="price">₹300.00</span> shipping |
Write Your Own Review







