Switches & Sockets
RJ45 CAT 6 Computer Data Socket, Tvisha - 1Module (Tvisha White)
₹178.21
Product Id
1SYK100001A1545
1SYK100001A1545 ITM1RJ45 BL RJ 45 Jack CAT 6
More about RJ45 CAT 6 Computer Data Socket, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 1222 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 46.5 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 46.5 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1545 ITM1RJ45 BL RJ 45 Jack CAT 6 |
| Extended Product Type | Computer data socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹178.21 Free delivery | ||||
| ₹317.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹317.23 + <span class="price">₹100.00</span> shipping | ||||
| ₹425.00 Free delivery | ||||
| ₹390.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹346.07 + <span class="price">₹120.00</span> shipping | ||||
| ₹315.69 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹178.21 Free delivery | ||||
| ₹317.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹317.23 + <span class="price">₹100.00</span> shipping | ||||
| ₹425.00 Free delivery | ||||
| ₹390.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹346.07 + <span class="price">₹120.00</span> shipping | ||||
| ₹315.69 + <span class="price">₹300.00</span> shipping |
Write Your Own Review







