Switches & Sockets
Plate, Tvisha - 6Module (Tvisha White)
₹139.65
Product Id
1SYK100001A1575
1SYK100001A1575 ITP0683 BL 6 M Plate
More about Plate, Tvisha - 6Module (Tvisha White)
| MRP (Indian Rupees) | 431 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 72 gram |
| Package Height | 88 mm |
| Package Length | 228 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 6 |
| Number Of Modules | 6 |
| Invoice Description | 1SYK100001A1575 ITP0683 BL 6 M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.65 Free delivery | ||||
| ₹138.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹111.89 + <span class="price">₹100.00</span> shipping | ||||
| ₹145.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹116.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹142.40 + <span class="price">₹120.00</span> shipping | ||||
| ₹102.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹122.18 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.65 Free delivery | ||||
| ₹138.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹111.89 + <span class="price">₹100.00</span> shipping | ||||
| ₹145.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹116.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹142.40 + <span class="price">₹120.00</span> shipping | ||||
| ₹102.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹122.18 + <span class="price">₹300.00</span> shipping |
Write Your Own Review










