Switches & Sockets
Socket, Tvisha - 6/16A 2Module (Tvisha White)
₹186.00
Product Id
1SYK100001A1523
1SYK100001A1523 ITK20616 BL 6/16A Socket
More about Socket, Tvisha - 6/16A 2Module (Tvisha White)
| MRP (Indian Rupees) | 581 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 35 gram |
| Package Height | 50.1 mm |
| Package Length | 41 mm |
| Package Width | 31.5 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1523 ITK20616 BL 6/16A Socket |
| Extended Product Type | Socket outlet |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹186.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹168.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹150.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹150.83 + <span class="price">₹100.00</span> shipping | ||||
| ₹164.54 + <span class="price">₹120.00</span> shipping | ||||
| ₹152.90 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹186.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹168.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹150.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹150.83 + <span class="price">₹100.00</span> shipping | ||||
| ₹164.54 + <span class="price">₹120.00</span> shipping | ||||
| ₹152.90 + <span class="price">₹300.00</span> shipping |
Write Your Own Review








