Switches & Sockets
Plate, Tvisha - 12Module (Tvisha White)
₹134.70
Product Id
1SYK100001A1578
1SYK100001A1578 ITP1286 BL 12 M Plate
More about Plate, Tvisha - 12Module (Tvisha White)
| MRP (Indian Rupees) | 903 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 140.27 gram |
| Package Height | 157 mm |
| Package Length | 228 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 6+6 |
| Number Of Modules | 12 |
| Invoice Description | 1SYK100001A1578 ITP1286 BL 12 M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹134.70 Free delivery | ||||
| ₹202.45 + <span class="price">₹70.00</span> shipping | ||||
| ₹314.00 Free delivery | ||||
| ₹260.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹234.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹288.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹255.73 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹134.70 Free delivery | ||||
| ₹202.45 + <span class="price">₹70.00</span> shipping | ||||
| ₹314.00 Free delivery | ||||
| ₹260.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹234.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹288.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹255.73 + <span class="price">₹120.00</span> shipping |
Write Your Own Review










