Switches & Sockets

Plate, Tvisha - 18Module (Tvisha White)

₹230.00
+ ₹100.00 shipping
- +
More Offers available from 6 sellers starting at INR. 230.00
Product Id
1SYK100001A1580
Sold and delivered by Paramount Industrial Corporation
1SYK100001A1580 ITP1888 BL 18M Plate

More about Plate, Tvisha - 18Module (Tvisha White)

Technical Specification
MRP (Indian Rupees) 975
Compatibility Tvisha
Width in Number of Modular Spacings 6+6+6
Number Of Modules 18
Package Width 13.8 mm
Package Length 228 mm
Package Height 226 mm
Invoice Description 1SYK100001A1580 ITP1888 BL 18M Plate
Product Range Tvisha
Package Gross Weight 175.3 gram
Extended Product Type Modular Plate frame
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Paramount Industrial Corporation
96.8% of 100
96.8% positive evaluations
₹230.00
+ ₹100.00 shipping
    Prakash Electrical Enterprises Pvt. Ltd.
    92.2% of 100
    92.2% positive evaluations
    ₹264.61
    + ₹80.00 shipping
      Micronova Impex Pvt Ltd
      92.6% of 100
      92.6% positive evaluations
      ₹311.00
      + ₹50.00 shipping
        Tanti Automatics
        100% of 100
        100% positive evaluations
        ₹313.86
        + ₹300.00 shipping
          PIGEON AGENCY
          97% of 100
          97% positive evaluations
          ₹377.05
          + ₹70.00 shipping
            EBASCO MARKETING
            98.4% of 100
            98.4% positive evaluations
            ₹1,151.00
            Free delivery
              No attributes found for the product.
              Download
              All Offers
              Seller Qty Price Landing Price
              Paramount Industrial Corporation
              96.8% of 100
              96.8% positive evaluations
              ₹230.00
              + ₹100.00 shipping
                Prakash Electrical Enterprises Pvt. Ltd.
                92.2% of 100
                92.2% positive evaluations
                ₹264.61
                + ₹80.00 shipping
                  Micronova Impex Pvt Ltd
                  92.6% of 100
                  92.6% positive evaluations
                  ₹311.00
                  + ₹50.00 shipping
                    Tanti Automatics
                    100% of 100
                    100% positive evaluations
                    ₹313.86
                    + ₹300.00 shipping
                      PIGEON AGENCY
                      97% of 100
                      97% positive evaluations
                      ₹377.05
                      + ₹70.00 shipping
                        EBASCO MARKETING
                        98.4% of 100
                        98.4% positive evaluations
                        ₹1,151.00
                        Free delivery
                          Write Your Own Review
                          You're reviewing:Plate, Tvisha - 18Module (Tvisha White)
                          Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.