Switches & Sockets
Plate, Tvisha Antibacterial - 4Module (Tvisha White)
₹79.86
Product Id
1SYK100001A1674
1SYK100001A1674 ITP0453 BL AB 4 M Plate
More about Plate, Tvisha Antibacterial - 4Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 50.2 gram |
| Package Height | 88 mm |
| Package Length | 157 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 4 |
| Number Of Modules | 4 |
| Invoice Description | 1SYK100001A1674 |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹79.86 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹79.86 + ₹100.00 shipping |
Write Your Own Review










