Switches & Sockets
Plate, Tvisha Antibacterial - 16Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1679
1SYK100001A1679 ITP1696 BL AB 16M Plate
More about Plate, Tvisha Antibacterial - 16Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 165 gram |
| Package Height | 284 mm |
| Package Length | 157 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 8+8 |
| Number Of Modules | 16 |
| Invoice Description | 1SYK100001A1679 |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
Write Your Own Review









