Switches & Sockets
Metal Box, Tvisha - 8Module
₹144.43
Product Id
1SYN880464R0001
1SYN880464R0001 Metal Box 8M - CMBZ9308
More about Metal Box, Tvisha - 8Module
| MRP (Indian Rupees) | 486 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 411 gram |
| Package Height | 80.3 mm |
| Package Length | 228 mm |
| Package Width | 51 mm |
| Width in Number of Modular Spacings | 8 |
| Number Of Modules | 8 |
| Invoice Description | 1SYN880464R0001 Metal Box 8M - CMBZ9308 |
| Extended Product Type | Metal Box |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹144.43 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹144.43 + <span class="price">₹100.00</span> shipping |
Write Your Own Review









