Switches & Sockets
Metal Box, Tvisha - 12Module
₹158.31
Product Id
1SYN880465R0001
1SYN880465R0001 Metal Box 12M - CMBZ8612
More about Metal Box, Tvisha - 12Module
| MRP (Indian Rupees) | 532 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 565 gram |
| Package Height | 132.2 mm |
| Package Length | 206.9 mm |
| Package Width | 61 mm |
| Width in Number of Modular Spacings | 6+6 |
| Number Of Modules | 12 |
| Invoice Description | 1SYN880465R0001 Metal Box 12M - CMBZ8612 |
| Extended Product Type | Metal Box |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹158.31 + <span class="price">₹100.00</span> shipping | ||||
| ₹287.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹158.31 + <span class="price">₹100.00</span> shipping | ||||
| ₹287.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review









