Switches & Sockets
Blank Plate, Tvisha - 1Module (Tvisha White)
₹28.00
Product Id
1SYK100001A1541
1SYK100001A1541 ITM1BLNK BL Blank Plate
More about Blank Plate, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 78 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 3.9 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 14.5 mm |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1541 ITM1BLNK BL Blank Plate |
| Extended Product Type | Blank Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28.00 Free delivery | ||||
| ₹25.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹22.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹20.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹20.25 + <span class="price">₹100.00</span> shipping | ||||
| ₹22.09 + <span class="price">₹120.00</span> shipping | ||||
| ₹20.12 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28.00 Free delivery | ||||
| ₹25.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹22.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹20.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹20.25 + <span class="price">₹100.00</span> shipping | ||||
| ₹22.09 + <span class="price">₹120.00</span> shipping | ||||
| ₹20.12 + <span class="price">₹300.00</span> shipping |
Write Your Own Review











