Switches & Sockets
HDMI Port, Tvisha - 1Module (Tvisha White)
₹555.10
Product Id
1SYK100001A1554
1SYK100001A1554 ITM1HDMI BL HDMI Port 2.0
More about HDMI Port, Tvisha - 1Module (Tvisha White)
MRP (Indian Rupees) | 2352.48 |
---|---|
Compatibility | Tvisha |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 24.4 mm |
Package Length | 20.5 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1554 ITM1HDMI BL HDMI Port 2.0 |
Product Range | Tvisha |
Package Gross Weight | 11.1 gram |
Extended Product Type | HDMI |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹555.10
Free delivery
|
|
||
|
₹860.54
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹555.10
Free delivery
|
|
||
|
₹860.54
+ ₹70.00 shipping
|
|
Write Your Own Review