Switches & Sockets
Plate, Tvisha Antibacterial - 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1672
1SYK100001A1672 ITP0233 BL AB 2 M Plate
More about Plate, Tvisha Antibacterial - 2Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha Antibacterial |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 13.3 mm |
Package Length | 97 mm |
Package Height | 88 mm |
Invoice Description | 1SYK100001A1672 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 39 gram |
Extended Product Type | Modular Plate frame |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review